IESNA:LM-63-2002
[TEST]P1056013
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S350D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]627
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
448.3 443.9 442.6 439.1 433.8 427.7 420.2 411.4 402.2 391.2
379.3 367 353.4 339.3 324.8 309.9 294.5 279.6 262.4 247
230.3 213.6 197.4 180.2 163.5 146.4 129.2 112.1 94.5 77.8
61.5 45.7 31.2 18 6.6 0 0
448.3 449.2 446.1 440.4 432.5 423.3 411.4 398.7 384.6 368.8
353 335.8 317.8 299.3 280 260.7 240.9 221.1 201.3 182
161.3 142 122.6 103.3 84.4 66.4 49.7 33.8 20.7 10.5
6.6 3.5 1.3 0.4 0 0 0
448.3 444.8 438.7 429.4 416.7 401.3 384.2 365.3 344.6 322.2
299.3 275.2 251 225.9 201.3 177.6 153.4 130.5 108.1 86.6
67.3 49.2 32.5 17.6 8.8 7 4.8 3.1 1.8 0.9
0.4 0.4 0 0 0 0 0
448.3 445.3 436.5 423.7 407 387.2 366.1 341.5 315.2 287.5
259.8 231.6 203.1 176.7 149.9 124.4 100.2 77.4 57.6 39.1
22.9 10.1 7.5 5.7 4.4 2.6 1.8 0.9 0.4 0.4
0.4 0.4 0 0 0 0 0
448.3 445.7 438.2 424.2 405.7 384.2 360.4 334.5 306.4 276.5
246.6 216.3 187.2 159.1 131.9 105.9 82.2 60.7 41.8 24.6
10.5 7.9 6.2 4.4 3.1 1.8 1.3 0.4 0.4 0.4
0 0 0 0 0 0 0
